下载文档 () / 20
动力,因我们而不同*

13042213001

Eaton Crouse-Hinds series CEAG PXLED flood, 0.48A, 5700 K color temp, 2xM25 metal cable glands, Laminated glass cover, 10000 lm, 102 lm/W, Alum, Wide, > 0.95, Swivel, 2 LED systems, Type 2410-max. 6mm² term, 110-277 Vac, 127-270 Vdc, 98W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG PXLED floodlight
Catalog Number
13042213001
Product Length/Depth
502 mm
Product Height
303 mm
Product Width
259 mm
Product Weight
14.4 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
Lumens
10000
Wattage
98W
IECEx/ATEX hazardous rating
Zone 2
Zone 21
Zone 1
Zone 22
Ingress protection (IP) ratings
IP67
IP66
Color temperature
5700 K
Entry size
2 x M25 ADE-1F2 metal cable glands
Lens material
Laminated, clear glass
Material
Anodized copper-free aluminum
Optical distribution
Wide beam
Power factor
> 0.95
Lumens per watt
102
Special features
Swivel bracket, two LED systems
Type
Type 2410 - max. 6 mm² terminals
Amperage Rating
0.48A
Frequency rating
50-60 Hz
Voltage rating
110-277 Vac, 127-270 Vdc
Lamp type
LED

导出产品规格