下载文档 () / 20
动力,因我们而不同*

13042311001

Eaton Crouse-Hinds series CEAG PXLED floodlight, 0.72A, 5700 K color temp, 2 x M25 metal cable glands, Glass cover, 15000 lm, 106 lm/W, Anodized copper-free alum, Wide, > 0.95, Swivel bracket, 3 LED systems, 110-277 Vac, 127-270 Vdc, 147W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG PXLED floodlight
Catalog Number
13042311001
Product Length/Depth
465 mm
Product Height
607 mm
Product Width
325 mm
Product Weight
24.3 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Lumens
15000
Wattage
147W
IECEx/ATEX hazardous rating
Zone 22
Zone 1
Zone 2
Zone 21
Ingress protection (IP) ratings
IP66
IP67
Color temperature
5700 K
Entry size
2 x M25 ADE-1F2 metal cable glands
Lens material
Toughened glass
Material
Anodized copper-free aluminum
Optical distribution
Wide beam
Power factor
> 0.95
Lumens per watt
106
Special features
Swivel bracket, three LED systems
Amperage Rating
0.72A
Frequency rating
50-60 Hz
Voltage rating
110-277 Vac, 127-270 Vdc
Lamp type
LED

导出产品规格