下载文档 () / 20
动力,因我们而不同*

13042510005

Eaton Crouse-Hinds series CEAG PXLED floodlight, 1.20A, 5700 K color temp, 2 x M25 plastic plugs, Glass cover, 25000 lm, 110 lm/W, Anodized copper-free aluminum, Narrow, > 0.95, Swivel bracket, 5 LED systems, 110-277 Vac, 127-270 Vdc, 245W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG PXLED floodlight
Catalog Number
13042510005
Product Length/Depth
465 mm
Product Height
866 mm
Product Width
328 mm
Product Weight
38.5 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Lumens
25000
Wattage
245W
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 21
Zone 22
Ingress protection (IP) ratings
IP66
IP67
Color temperature
5700 K
Entry size
2 x M25 plastic threaded plugs
Lens material
Toughened glass
Material
Anodized copper-free aluminum
Optical distribution
Narrow beam
Power factor
> 0.95
Lumens per watt
110
Special features
Swivel bracket, five LED systems
Amperage Rating
1.20A
Frequency rating
50-60 Hz
Voltage rating
110-277 Vac, 127-270 Vdc
Lamp type
LED

导出产品规格