下载文档 () / 20
动力,因我们而不同*

13100RSQD35

Eaton Comet 18mm tubular photoelectric sensor, Diffuse Reflective, 48 in range, Right Angle, AC/DC supply at 20-264 Vac or 15-30 Vdc, 300 mA output: AC: L1 switched, DC: NPN, 8-inch connector pigtail with 4-pin AC-key micro connector

常用规格

Product Name
Eaton Comet 18mm tubular photoelectric sensor
Catalog Number
13100RSQD35
UPC
786687114420
Product Length/Depth
2.55 in
Product Height
0.71 in
Product Width
0.47 in
Product Weight
0.5 lb
Certifications
CE
cUL Listed
UL Listed

产品规格

Type
Photoelectric Sensor
Contact Rating
300 mA AC/DC at 20-264 Vac/15-30 Vdc
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Polyurethane foam (RIM)
Contact configuration
AC: L1 switched
DC: NPN open collector
Sensor type
Diffuse reflective
Input voltage
20-264 Vac at 50/60 Hz, 15-30 Vdc (NPN)
Number of pins
4
Protection
Latching short circuit
Cord length
8 in
Maximum AC current
300 mA
Maximum DC current
300 mA
Diameter sensor
18 mm
Operating distance - max
48 in
Operating temperature - max
158 °F
Operating temperature - min
-40 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 12, NEMA 13, IP69K

导出产品规格