下载文档 () / 20
动力,因我们而不同*

13104AQD07

Eaton Moeller® series Diffuse reflective sensor, Sn=50mm, 4L, 10-30VDC, PNP, NPN, M18, insulated material, M12, Beam: straight

常用规格

Product Name
Eaton Moeller® series E58 Diffuse reflective sensor
Catalog Number
13104AQD07
UPC
782113843643
Product Length/Depth
127 mm
Product Height
50.8 mm
Product Width
152.4 mm
Product Weight
0.094 kg
Certifications
cUL Recognized
UL Recognized
UL 508
CSA Class No.: 3211-07
UL
CSA-C22.2 No. 14
UL Category Control No.: NRKH, NRKH7
UL File No.: E117028
IEC/EN 60947-5-2
CSA
CE
CSA File No.: 50513

产品规格

Type
Optical sensors
Contact Rating
100 mA PNP, 250 mA NPN at 10-30 Vdc
Features
Straight beam
Electric connection type
Connector M12
Fitted with:
Background suppression (Perfect Prox)
Enclosure material
Polyurethane foam (RIM)
Plastic
Enclosure type
Cylinder, screw-thread
Operating mode
Switching principle: Adjustable bright/dark switching
Connection
M12
Contact configuration
NPN and PNP open collector
Series
Comet
Explosion safety category for dust
None
Sensor type
Back ground suppression
Explosion safety category for gas
None
Functions
Protection against polarity reversal
Short-circuit protection
Reflected-light beam
Voltage type
DC
Wire size
22
Connection type
4-wire
Plug-in connection M12 x 1
Input voltage
10-30 Vdc
Cable sheath material
Other
Light type
Polarity free red light
Degree of protection
NEMA 6
IP67
Interface type
Other
LED indicator
Output ON
Status indication of Switching state: Red LED
Switch function type
Programmable/configurable
Load current
Max. 100 mA (Ie, PNP)
Max. 250 mA (Ie, NPN, 120 > 50°C)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Plastic
Output current (mA) - max
250 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
50 mm
Sensor length
66 mm
Switching distance - max
50 mm
Switching voltage of OSSD at state high
30 V
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Light-/dark switching
Switching output type
PNP/NPN
Sensor material
Insulated material
Triangulation
Background fade-out
Product category
Comet Series
Number of pins
4
Protection
Auto reset short circuit
Response time
1 ms
Maximum DC current
100 mA PNP, 250 mA NPN
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
2
Operating temperature - max
158 °F
Operating temperature - min
-40 °F
Operational current (Ib) in the switched state at 24 V DC
30 A
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 12, NEMA 13, IP69K
Adjustment type
Other

导出产品规格

安装说明书

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。