下载文档 () / 20
动力,因我们而不同*
已退市

13108AQD03

Eaton Moeller® series Diffuse reflective sensor, Sn=150mm, 3L, 20-264VAC, 15-30VDC, NPN, M18, insulated material, M12 13108AQD03

常用规格

Product Name
Eaton Comet 18mm tubular photoelectric sensor
Catalog Number
13108AQD03
UPC
782113843629
Product Length/Depth
158.75 mm
Product Height
50.8 mm
Product Width
133.35 mm
Product Weight
0.32 kg
Compliances
CE Marked
Certifications
cUL Recognized
UL Recognized
Catalog Notes
Sensor will detect a 90% reflectance card at the Sensing Range; sensor will ignore a 90% reflectance card at the Cutoff Range

产品规格

Type
Back Ground Suppression
Contact Rating
300 mA AC/DC at 20-264 Vac/15-30 Vdc
Enclosure material
Polyurethane foam (RIM)
Connection
Dual key micro
Contact configuration
DC: NPN open collector
AC: L1 switched
Series
Comet
Input voltage
20-264 Vac at 50/60 Hz, 15-30 Vdc (NPN)
LED indicator
Output ON
Number of pins
4
Protection
Latching short circuit
Maximum AC current
300 mA
Maximum DC current
300 mA
Operating temperature - max
158 °F
Operating temperature - min
-40 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 12, NEMA 13, IP69K

导出产品规格

安装说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。