下载文档 () / 20
动力,因我们而不同*

1320297

Eaton Moeller® series QSA Fuse switch-disconnector, 3P + N (solid), rear mounting, 63 A, NH000/NH00

常用规格

Product Name
Eaton Moeller® series QSA Fuse switch-disconnector
Catalog Number
1320297
Product Length/Depth
148 mm
Product Height
112 mm
Product Width
132 mm
Product Weight
1.4 kg
Certifications
IEC/EN 60947
CE
IEC/EN 60947-3
IEC/EN 60204
VDE 0660
RoHS

产品规格

Features
Version as main switch
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Connectors
Pollution degree
3
Rated operational power at AC-23A, 400 V, 50 Hz
30 kW
Rated permanent current (Iu)
63 A
Rated uninterrupted current (Iu)
63 A
Static heat dissipation, non-current-dependent Pvs
0 W
Accessories
Auxiliary contact fitted by user.
Product category
  • Fuse-switch-disconnector
  • Main switch
Conditioned rated short-circuit current Iq
50 kA
Number of poles
Four-pole
Rated operation power at AC-23, 400 V
30 kW
Rated impulse withstand voltage (Uimp)
6000 V
Degree of protection
IP20, with terminal cover
IP00
Electrical connection type of main circuit
Bolt connection
Actuator position
Front side
Actuator type
Without actuator
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-30 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of auxiliary contacts (normally closed contacts)
0
Construction size
NH000, NH00
Mounting position
As required
Suitable for
Ground mounting
DIN fuse-links (blade contacts type)
Front mounting
Functions
Optional Stop Function
Overvoltage category
III
Suitable for fuses
NH000, NH00
Cable entry type
Top/bottom
Mounting method
Rear mounting
Degree of protection (front side)
IP00
Number of auxiliary contacts (normally open contacts)
0
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Rated insulation voltage (Ui)
690 V
Rated operating voltage (Ue) at AC - max
690 V
Rated operational current for specified heat dissipation (In)
63 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.

导出产品规格