下载文档 () / 20
动力,因我们而不同*

13463236023

Eaton Crouse-Hinds series CEAG LLK98 linear LED, 0.19A, 2 x M25 plastic glands, 2 x M25 threaded plugs, RAL 7035 light grey finish, Polycarb cover, 4000 lm, GRP, 1 blanking plug, 2 x 6 terminals, Through wiring twin ended, 220Vac, 2 x 18.4W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG LLK98 linear LED light fixture
Catalog Number
13463236023
Product Length/Depth
1360 mm
Product Height
130 mm
Product Width
188 mm
Product Weight
7 kg

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Lumens
4000
Wattage
60W
Standards type
IEC
Ingress protection (IP) ratings
IP66
Entry size
2 x M25 plastic cable glands, 2 x M25 threaded plugs
Finish
RAL 7035 light grey
Lens material
Polycarbonate
Material
Glass-fibre reinforced polyester
Power factor
>0.90
Through feed
Through wiring twin ended
Amperage Rating
0.19A
Frequency rating
50-60 Hz
Special features
1 blanking plug, 2 x 6 terminals
Type
LLK 98 LED 1200
Voltage rating
220 Vac
Lamp type
LED

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。