下载文档 () / 20
动力,因我们而不同*

13475217031

Eaton Crouse-Hinds series CEAG nLLK 15 linear LED, 0.176A, 4 x M20 metal thread, 2 x M20 threaded plugs, RAL 7035 light grey finish, Polycarbonate cover, 4000 lm, GRP, 2 x 6 terminals, Through wiring twin ended, 220-240 Vac/Vdc, 2 x 17W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG nLLK 15 linear LED light fixture
Catalog Number
13475217031
Product Length/Depth
1360 mm
Product Height
130 mm
Product Width
188 mm
Product Weight
5.8 kg

产品规格

Area classification
Hazardous/Classified Locations
Lumens
4000
Wattage
168W
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 22
Zone 2
Ingress protection (IP) ratings
IP66
Entry size
4 x M20 metal thread, 2 x M20 threaded plugs
Finish
RAL 7035 light grey
Lens material
Polycarbonate
Material
Glass-fibre reinforced polyester
Power factor
>0.90
Through feed
Through wiring twin ended
Amperage Rating
0.176A
Frequency rating
50-60 Hz
Special features
2 x 6 terminals
Type
nLLK 15 LED 1200
Voltage rating
220-240 Vac/Vdc
Lamp type
LED

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。