下载文档 () / 20
动力,因我们而不同*

13475223211

Eaton Crouse-Hinds series CEAG nLLK 15 linear LED, 0.237A, 2 x M25 plastic glands, 2 x M25 threaded plugs, RAL 7035 light grey finish, Polycarb cover, 5000 lm, GRP, 1 blanking plug, 2 x 6 terminals, Single-ended, 220-240 Vac/Vdc, 2 x 23W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG nLLK 15 linear LED light fixture
Catalog Number
13475223211
Product Length/Depth
1660 mm
Product Height
130 mm
Product Width
188 mm
Product Weight
7.3 kg

产品规格

Area classification
Hazardous/Classified Locations
Lumens
5000
Wattage
35-150W
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 2
Zone 22
Ingress protection (IP) ratings
IP66
Entry size
2 x M25 plastic cable glands, 2 x M25 threaded plugs
Finish
RAL 7035 light grey
Lens material
Polycarbonate
Material
Glass-fibre reinforced polyester
Power factor
>0.90
Through feed
Through wiring single-ended
Amperage Rating
0.237A
Frequency rating
50-60 Hz
Special features
1 blanking plug, 2 x 6 terminals
Type
nLLK 15 LED 1500 DALI
Voltage rating
220-240 Vac/Vdc
Lamp type
LED

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。