下载文档 () / 20
动力,因我们而不同*

13480208004

Eaton Crouse-Hinds series CEAG nLLK 15 linear LED, 1030 emerg lm, 2 x M20 metal thread, 1 x M20 threaded plug, RAL 7035 light grey finish, Polycarb cover, 2000 lm, GRP, 3 hour battery, 1 x 6 terminals, Single-ended, 220-240 Vac/Vdc, 22W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG nLLK 15 linear LED light fixture
Catalog Number
13480208004
Product Length/Depth
760 mm
Product Height
130 mm
Product Width
188 mm
Product Weight
5.4 kg

产品规格

Area classification
Hazardous/Classified Locations
Lumens
2000
Wattage
22W
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 22
Zone 2
Ingress protection (IP) ratings
IP66
Emergency mode lumens
1030
Entry size
2 x M20 metal thread, 1 x M20 threaded plug
Finish
RAL 7035 light grey
Lens material
Polycarbonate
Material
Glass-fibre reinforced polyester
Power factor
>0.90
Through feed
Through wiring single-ended
Frequency rating
50-60 Hz
Special features
3 hour self-contained battery, 1 x 6 terminals
Type
nLLK 15 LED 600 N
Voltage rating
220-240 Vac/Vdc
Lamp type
LED

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。