下载文档 () / 20
动力,因我们而不同*

136317

Eaton Moeller® series Protection cap, M12, for coupling

常用规格

Product Name
Eaton Moeller® series Accessory Protection cap
Catalog Number
136317
Product Length/Depth
12.7 mm
Product Height
12.7 mm
Product Width
12.7 mm
Product Weight
0.02 kg
Certifications
CE

产品规格

Type
Protection cap
Color
Black
Product category
Accessories
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter connector
12.7 mm
Suitable for
Other
Model
Other
RAL-number
0

导出产品规格

图纸

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。