下载文档 () / 20
动力,因我们而不同*

138739

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Blank bottom plate with seal, WxD=232x112mm

常用规格

Product Name
Eaton xEffect CS bottom plate
Catalog Number
138739
Product Length/Depth
112 mm
Product Height
5 mm
Product Width
232 mm
Product Weight
0.35 kg
Compliances
RoHS conform

产品规格

Used with
Enclosure width = 300 mm
Special features
  • Without apertures
  • With continuous foamed gasket
Type
Accessory CS
Accessory/spare part type
Bottom plate
Number of connector holes
0
Suitable for nominal thread (PG) - max
0
Suitable for nominal thread (PG) - min
0
Surface finishing
Semi-textured
Color
Light gray (RAL 7035)
Degree of protection
Other
IP66
Surface protection
Powder coating
Shape
Straight
Material
Steel plate
Steel
Model
Blind
Thread type
None
Thickness
2 mm

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。