下载文档 () / 20
动力,因我们而不同*

14102A6517

Eaton Moeller® series Retroflective sensing sensor, Sn=7600mm, 4L, 10-30VDC, NPN, PNP, M18, insulated material, line 2m

常用规格

Product Name
Eaton Moeller® series E58 Diffuse reflective sensor
Catalog Number
14102A6517
UPC
782113824550
Product Length/Depth
158.75 mm
Product Height
50.8 mm
Product Width
133.35 mm
Product Weight
0.17 kg
Certifications
UL Recognized
cUL Recognized
UL 508
CSA-C22.2 No. 14
UL Category Control No.: NRKH, NRKH7
CSA Class No.: 3211-07
CSA File No.: 50513
UL
CSA
CE
IEC/EN 60947-5-2
UL File No.: E117028

产品规格

Type
Optical sensors
Contact Rating
100 mA PNP, 250 mA NPN at 10-30 Vdc
Features
Straight beam
Non-polarized
Cable type
Polyvinyl Chloride (PVC)
Electric connection type
Cable
Enclosure material
Polyurethane foam (RIM)
Plastic
Enclosure type
Cylinder, screw-thread
Operating mode
Switching principle: Adjustable bright/dark switching
Contact configuration
NPN and PNP open collector
Explosion safety category for dust
None
Sensor type
Retroreflective
Number of wires
4
Explosion safety category for gas
None
Functions
For combination with reflector
Protection against polarity reversal
Reflected-light beam
Short-circuit protection
Voltage type
DC
Connection type
4-wire
2 m connection cable
Input voltage
10-30 Vdc
Light type
Polarity free red light
Degree of protection
IP67
NEMA Other
Interface type
Other
LED indicator
Output ON
Status indication of Switching state: Red LED
Switch function type
Programmable/configurable
Load current
Max. 250 mA (Ie, NPN, 120 > 50°C)
Max. 100 mA (Ie, PNP)
Laser protection class
None
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Plastic
Output current (mA) - max
100 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
7600 mm
Sensor length
66 mm
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Light-/dark switching
Switching output type
PNP
Sensor material
Insulated material
Product category
Comet Series
Protection
Auto reset short circuit
Response time
1 ms
Cord length
72 ft
Maximum DC current
100 mA PNP, 250 mA NPN
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
2
Operating temperature - max
158 °F
Operating temperature - min
-40 °F
Operational current (Ib) in the switched state at 24 V DC
30 A
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 12, NEMA 13, IP69K
Adjustment type
Manual adjustment

导出产品规格

安装说明书

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。