下载文档 () / 20
动力,因我们而不同*

14102AQD07

Eaton Moeller® series Retroflective sensing sensor, Sn=7600mm, 4L, 10-30VDC, NPN, PNP, M18, insulated material, M12

常用规格

Product Name
Eaton Moeller® series E58 Diffuse reflective sensor
Catalog Number
14102AQD07
UPC
782113843711
Product Length/Depth
127 mm
Product Height
50.8 mm
Product Width
152.4 mm
Product Weight
0.098 kg
Certifications
cUL Recognized
UL Recognized
CSA Class No.: 3211-07
IEC/EN 60947-5-2
UL Category Control No.: NRKH, NRKH7
CSA File No.: 50513
UL 508
UL File No.: E117028
CE
CSA-C22.2 No. 14
UL
CSA

产品规格

Type
Optical sensors
Contact Rating
100 mA PNP, 250 mA NPN at 10-30 Vdc
Features
Straight beam
Non-polarized
Electric connection type
Plug-in connection
Enclosure material
Polyurethane foam (RIM)
Plastic
Enclosure type
Cylinder, screw-thread
Operating mode
Switching principle: Adjustable bright/dark switching
Connection
M12
Contact configuration
NPN and PNP open collector
Explosion safety category for dust
None
Sensor type
Retroreflective
Explosion safety category for gas
None
Functions
Reflected-light beam
For combination with reflector
Protection against polarity reversal
Short-circuit protection
Voltage type
DC
Connection type
Plug-in connection M12 x 1
4-wire
Input voltage
10-30 Vdc
Light type
Polarity free red light
Degree of protection
NEMA 1
IP67
Interface type
Other
LED indicator
Output ON
Status indication of Switching state: Red LED
Switch function type
Programmable/configurable
Load current
Max. 100 mA (Ie, PNP)
Max. 250 mA (Ie, NPN, 120 > 50°C)
Laser protection class
None
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Plastic
Output current (mA) - max
100 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
7600 mm
Sensor length
66 mm
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Light-/dark switching
Switching output type
PNP
Sensor material
Insulated material
Product category
Comet Series
Number of pins
4
Protection
Auto reset short circuit
Response time
1 ms
Maximum DC current
100 mA PNP, 250 mA NPN
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
2
Operating temperature - max
158 °F
Operating temperature - min
-40 °F
Operational current (Ib) in the switched state at 24 V DC
30 A
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 12, NEMA 13, IP69K
Adjustment type
Manual adjustment

导出产品规格

安装说明书

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。