下载文档 () / 20
动力,因我们而不同*

14128-1

Eaton B-Line series Type 1 panel enclosures, 14" height, 8" length, 12" width, NEMA 1, Hinged cover, 1 enclosure, Wall mount, Small single door, Keyhole slots, Carbon steel

常用规格

Product Name
Eaton B-Line series Type 1 panel enclosures
Catalog Number
14128-1
UPC
782051154139
Product Length/Depth
8 in
Product Height
14 in
Product Width
12 in
Product Weight
14.1 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Continous piano hinge,panel mount,1/4 turn latches
Style
Small single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
16 gauge
Model
1 enclosure
Mounting method
Wall
Closure type
Hinged
Mounting hole details
Keyhole slots

导出产品规格