下载文档 () / 20
动力,因我们而不同*

141873

Eaton xEnergy Main LV systems LV switchgear. Busbar support, 25x25x1150

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141873
Product Length/Depth
1150 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
1.3 kg
Compliances
RoHS conform

产品规格

Color
Red
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Plastic
Model
Other

导出产品规格