Eaton Crouse-Hinds series ground clamp
141DC

141DC

Eaton Crouse-Hinds series ground clamp, 1/2", 3/4", 1" clamping range, #8-2 AWG lug conductor range, Zinc die cast
141DC - sku page

常用规格

Product Name
Eaton Crouse-Hinds series ground clamp
Catalog Number
141DC
UPC
784564121417
Product Length/Depth
4.95 in
Product Height
1.94 in
Product Width
3.43 in
Product Weight
0.16 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Grounding conductor electrode clamping range
1/2", 3/4", 1"
Lug conductor range
#8-2 AWG
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.