下载文档 () / 20
动力,因我们而不同*

143279

Eaton xEnergy Light LV systems LV switchgear. Plinth, front plate for HxW 200 x 850mm, gray

常用规格

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143279
Product Length/Depth
45 mm
Product Height
200 mm
Product Width
850 mm
Product Weight
4 kg
Compliances
RoHS conform

产品规格

Color
Gray
RAL-number
7035
Suitable for enclosure building width
850 mm
Material
Steel
Model
Base front/back
Impact strength
IK10

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。