下载文档 () / 20
动力,因我们而不同*

1434MV3AD41FGMW

Eaton Automatically Switched MV AutoVAR Capacitor Bank, 1434 kVAR, 4160V, 60Hz, 4.2H Detuned Filter

常用规格

Product Name
Eaton MV AutoVAR filtered capacitor bank
Catalog Number
1434MV3AD41FGMW
UPC
786689014506
Product Length/Depth
49 in
Product Height
91 in
Product Width
180 in
Product Weight
9250 lb
Certifications
IEEE Std. 18
CSA Certified (Canada Only)

产品规格

Type
Capacitor bank

导出产品规格