下载文档 () / 20
动力,因我们而不同*

143873

EP52AP. Protection slab, closed version

常用规格

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143873
Product Length/Depth
41.5 mm
Product Height
300 mm
Product Width
500 mm
Product Weight
0.71 kg
Compliances
RoHS conform

产品规格

Type
Additional equipment
Number of height units
0
Surface finishing
Untreated
Material
Plastic
Functions
Additional equipment

导出产品规格