知识搜索
下载文档 () / 20
动力,因我们而不同*

1454BLUE

Eaton Crouse-Hinds series EMT set screw type connector, Blue, EMT, Straight, Insulated, Steel, Two tightening screws, 1-1/2"

常用规格

Product Name
Eaton Crouse-Hinds series EMT set screw type connector
Catalog Number
1454BLUE
UPC
662277098106
Product Length/Depth
2.28 in
Product Height
2.13 in
Product Width
2.13 in
Product Weight
0.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Set screw
Insulator
Insulated
Trade size
1-1/2"
Color
Blue
Material
Steel
Special features
Two tightening screws

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。