下载文档 () / 20
动力,因我们而不同*

1483D82G13

AQB - A253 Mag only Breaker

常用规格

Product Name
Eaton Navy & Marine complete molded case circuit breaker
Catalog Number
1483D82G13
UPC
786689975968
Product Length/Depth
13 in
Product Height
8 in
Product Width
11 in
Product Weight
25 lb
Compliances
RoHS Compliant
Certifications
IEC 60947-2
CCC Marked

导出产品规格