下载文档 () / 20
动力,因我们而不同*

149439

Eaton Distribution parts. Low-voltage h.b.c fuse switch strip, 250A, size 1, CTO

常用规格

Product Name
Eaton Distribution parts
Catalog Number
149439
Product Length/Depth
762 mm
Product Height
202 mm
Product Width
99 mm
Product Weight
5.574 kg
Compliances
RoHS conform

产品规格

Features
Motor drive optional
Fitted with:
Connectors
Error protection
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated permanent current (Iu)
250 A
Rated uninterrupted current (Iu)
250 A
Conditioned rated short-circuit current Iq
120 kA
With error protection
Yes
Number of poles
Three-pole
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Cover grip
Suitable for
Front mounting
Rated conditional short-circuit current (Iq)
120 kA
Suitable for fuses
NH1
Cable entry type
Other
Degree of protection (front side)
IP2X
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

导出产品规格