下载文档 () / 20
动力,因我们而不同*

149872

Eaton Moeller series IZMX/INX - ACB. IZMX40, 4p, 1600 A, Icu (<= 440V/690V 42/42): 66 kA, Ics (<= 440V/690V 42/42): 66 kA, Ir 800 A - 1600 A, Fixed, Universal protection

常用规格

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
149872
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
60.45 kg
Compliances
RoHS conform

产品规格

Rated uninterrupted current (Iu)
1600 A
Mounting Method
Fixed
Number of poles
Four-pole
Type
Circuit breaker
Position of connection for main current circuit
Back side

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。