下载文档 () / 20
动力,因我们而不同*

151170

Eaton xEnergy Basic LV systems Low voltage switchgear. Shortened mounting rail W800mm for a cable duct width of 60 mm

常用规格

Product Name
Eaton xEnergy Basic installation component
Catalog Number
151170
Product Length/Depth
15 mm
Product Height
35 mm
Product Width
631 mm
Product Weight
0.228 kg
Compliances
RoHS conform

产品规格

Type
Additional equipment
Color
Other
RAL-number
0
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Application
Cable duct with width 60mm
Material
Metal
Mounting position
Vertical
Horizontal
Housing material
Aluminum
Model
Support rail
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment
Number of module space units (total)
33

导出产品规格