下载文档 () / 20
动力,因我们而不同*

151221

Eaton xEnergy Main LV systems LV switchgear, Fixing bracket, for N

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151221
Product Length/Depth
70 mm
Product Height
40 mm
Product Width
40 mm
Product Weight
0.2 kg
Compliances
RoHS conform

产品规格

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

导出产品规格