下载文档 () / 20
动力,因我们而不同*

151700

Eaton xEnergy Main LV systems LV switchgear. Top plate, closed, IP55, for WxD=1100x200mm, special color

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151700
Product Length/Depth
1025 mm
Product Height
30 mm
Product Width
120 mm
Product Weight
1.96 kg
Compliances
RoHS conform

产品规格

Surface finishing
Powder coating
Color
Other
RAL-number
0
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

导出产品规格