下载文档 () / 20
动力,因我们而不同*

151717

Eaton xEnergy Main LV systems LV switchgear. Plinth, HxWxD=200x800x200mm, special color

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151717
Product Length/Depth
855 mm
Product Height
210 mm
Product Width
230 mm
Product Weight
14.5 kg
Compliances
RoHS conform

产品规格

Color
Other
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
1000 mm
Suitable for enclosure building width
850 mm
Material
Steel
Model
Base complete
Impact strength
IK10

导出产品规格