下载文档 () / 20
动力,因我们而不同*

152600

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 600 x 400 mm, blanking

常用规格

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152600
Product Length/Depth
25 mm
Product Height
400 mm
Product Width
520 mm
Product Weight
3 kg
Compliances
RoHS conform

产品规格

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
400 mm
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Surface finishing
Powder coating
With powder coating
Cable entry type
Blind
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment

导出产品规格