知识搜索
下载文档 () / 20
动力,因我们而不同*

154P

Eaton Crouse-Hinds series rigid/IMC set screw type connector, Rigid/IMC, Straight, Non-insulated, Malleable iron, 1-1/2"

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC set screw type connector
Catalog Number
154P
UPC
784564101549
Product Length/Depth
2.31 in
Product Height
2.5 in
Product Width
2.5 in
Product Weight
0.76 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Style
Set screw
Connector type
Straight
Insulator
Non-insulated
Material
Malleable iron
Trade size
1-1/2"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。