下载文档 () / 20
动力,因我们而不同*
已退市

155291

Eaton xEnergy Main LV systems LV switchgear. Labeling strip, DOL 0.06KW

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155291
Product Length/Depth
1.6 mm
Product Height
64 mm
Product Width
20 mm
Product Weight
0.004 kg
Compliances
RoHS conform

产品规格

RAL-number
0
Color
Gray
Material
Plastic
Mounting position
Other
Model
Labelling strip/-sign

导出产品规格