下载文档 () / 20
已退市

155450

Eaton Moeller series xComfort - Communication interfaces & routers. Plug-in power supply unit, british Standard plug, mini USB

常用规格

Product Name
Eaton Moeller series xComfort power supply
Catalog Number
155450
Product Length/Depth
70 mm
Product Height
70 mm
Product Width
45 mm
Product Weight
0.089 kg
Compliances
RoHS conform

产品规格

Bus system operating type
None
Fitted with:
LED indication
Mounting Method
Other
Plugged-in
Bus system product type
Accessory
Number of integrated choke coils
0
Number of lines to feed
1
Secondary voltage rating
5 V
Width in number of modular spacings
0
Output current - max
1000 mA

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。