下载文档 () / 20
动力,因我们而不同*

158539

Eaton xEnergy Main LV systems LV switchgear. Fixed Compartment, H=750mm

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
158539
Product Length/Depth
250 mm
Product Height
750 mm
Product Width
520 mm
Product Weight
21.5 kg
Compliances
RoHS conform

产品规格

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

导出产品规格