下载文档 () / 20
动力,因我们而不同*

15BJ11AH

Eaton Bussmann series automotive qualified TVS diode, 15BJ family, 11Vdc, Uni-directional AEC-Q101 qualified

常用规格

Product Name
Eaton Bussmann series automotive qualified TVS diode
Catalog Number
15BJ11AH
UPC
051712858960
Product Length/Depth
6 mm
Product Height
2.35 mm
Product Width
4.5 mm
Product Weight
0.13 g
Compliances
RoHS Compliant

产品规格

Voltage rating
11 V
Clamping voltage
18.2 V
Peak current 8/20
82.4
Component package size
Axial lead
Type
Automotive qualified TVS diode
Special features
Unidirectional

导出产品规格