Bussmann 系列快速英标熔断器
15ET
Код модели: 15A 690V AC TYPE T FUSE

15ET
Код модели: 15A 690V AC TYPE T FUSE

Eaton Bussmann series high speed British standard fuse, Single barrel, 15A, 690 VAC/500 VDC (IEC), 700 VAC/500 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 50 kA DC at 500 VDC
15ET - Bussmann 系列快速英标熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
15ET
UPC
051712830959
Product Length/Depth
76 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
40.4 g
Compliances
RoHS Compliant
CE Marked

产品规格

Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Amperage Rating
15 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Rated voltage DC
500 V
Center-to-center distance of connections
62 mm
Mounting dimension
M6
Current type
AC/DC
Class
Class aR
Clearing (I2T)
60 at 415 V, 95 at 660 V
Watt losses
4.6 W
Fuse shape
Offset bolted tags
Pre arc (I2T)
11
Color
None
Interrupt rating
200 kA RMS Sym, 50 kA at 500 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Fuse type
ET
Suitable for
EC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.