Bussmann 系列快速地铁轨道用熔断器
15HD36
Код модели: 15A 1200 VAC 750 VDC BS88 FUSE

15HD36
Код модели: 15A 1200 VAC 750 VDC BS88 FUSE

Fuse-link, high speed, 15 A, AC 1200 V, DC 750 V, 22 x 138 mm, gL/gG, BS
15HD36 - Bussmann 系列快速地铁轨道用熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
15HD36
UPC
051712830966
Product Length/Depth
118 mm
Product Height
48 mm
Product Width
145 mm
Product Weight
93.9 g
Compliances
RoHS Compliant
Certifications
BS

产品规格

Type
Fuse
Application
traction
Amperage Rating
15 A
Breaking capacity
80 kA
Voltage type
AC/DC
Utilization category
gG (cable protection/equipment protection)
Insulated metal gripping lugs (IMGL)
No
Fuse indicator
None
Rated switching capacity
80 kA
Watt losses
4.3 W
Fuse shape
Offset slotted bolted tags
Mounting dimension
M5
Center-to-center distance of connections
122.4 mm
Current type
AC/DC
Rated voltage AC
1200 V
Rated voltage DC
750 V
Color
None
Construction size
Other
Packaging type
Standard
Voltage rating
1200 V
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.