下载文档 () / 20
动力,因我们而不同*

15KBR10

Expulsion link, medium voltage, 10 A, AC 15 kV, ANSI, K fast

常用规格

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15KBR10
UPC
051712422567
Product Length/Depth
533 mm
Product Height
19 mm
Product Width
19 mm
Product Weight
19.24 g
Compliances
ANSI C37.42

产品规格

Amperage Rating
10 A
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
K
Standard
ANSI
Type of termination
Removable buttonhead
Voltage type
AC
Color
Yellow
Interrupt rating
8 kAIC
Construction size
533 mm
Voltage rating
15 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。