下载文档 () / 20
动力,因我们而不同*

15SRC750

Eaton Bussmann series high speed traction fuse, 15 A, 750 V, gR (general purpose semiconductor protection), 45 Hertz-62 Hertz (Min-Max Frequency), gR (general purpose semiconductor protection)

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
15SRC750
UPC
051712830997
Product Length/Depth
75.43 mm
Product Height
20.32 mm
Product Width
20.32 mm
Product Weight
100.4 g
Compliances
Contact factory

产品规格

Amperage Rating
15 A
Breaking capacity
0 kA
With striker
No
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Mounting dimension
Other
Current type
DC
Rated voltage DC
750 V
Color
None
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
750 V

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。