下载文档 () / 20
动力,因我们而不同*

15TBR25

Eaton Bussmann series medium voltage expulsion fuse, 15KV 25A REM B/H EXP LINK, Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics, No removable buttonhead, Green, 533 mm, 15 kV

常用规格

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15TBR25
Product Length/Depth
19 mm
Product Height
533 mm
Product Width
19 mm
Product Weight
36.4 g
Compliances
ANSI C37.42

产品规格

Amperage Rating
25 A
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Release characteristic
T
Standard
ANSI
Type of termination
Removable buttonhead
Color
Green
Construction size
533 mm
Voltage rating
15 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。