160AFEE

Fuse-link, high speed, 160 A, AC 690 V, BS88, 20 x 36 x 102 mm, aR, BS, low let-through
160AFEE - Bussmann 系列快速英标熔断器

Photo is representative

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
160AFEE
Product Length/Depth
102 mm
Product Height
20 mm
Product Width
32 mm
Product Weight
99.6 g
Compliances
CE

产品规格

Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Amperage Rating
160 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Center-to-center distance of connections
80 mm
Mounting dimension
M8
Current type
AC
Watt losses
46 W
Fuse shape
Offset slotted bolted tags
Color
None
Construction size
Other
Voltage rating
690 V
Fuse type
AFEE
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
联系我们

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题