160CMT

Fuse-link, high speed, 160 A, AC 690 V, BS88, 41 x 113 mm, aR, BS
160CMT - Bussmann 系列快速英标熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
160CMT
Product Length/Depth
20 mm
Product Height
31.5 mm
Product Width
139 mm
Product Weight
278 g
Compliances
CE
Certifications
BS88
IEC 60269
UL Recognized

产品规格

Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Amperage Rating
160 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Mounting dimension
M10
Current type
AC
Class
Class aR
Watt losses
26 W
Fuse shape
Offset slotted bolted tags
Color
None
Construction size
Other
Voltage rating
690 V
Fuse type
CMT
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.