下载文档 () / 20
动力,因我们而不同*

16124 RTSC

Eaton B-Line series Type 3/3R junction boxes, 16" height, 4" length, 12" width, NEMA 3R, Screw cover, RTSC enclosure, Surface mounted, Small single door, 5 bottom knockouts, Embossed thru holes, Carbon steel

常用规格

Product Name
Eaton B-Line series Type 3/3R junction boxes
Catalog Number
16124 RTSC
UPC
782051344608
Product Length/Depth
4 in
Product Height
16 in
Product Width
12 in
Product Weight
10.5 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Rain hood, plated screws
Style
Small single door
NEMA Rating
3R
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
RTSC enclosure
Mounting method
Surface
Closure type
Flanged cover
Mounting hole details
Embossed thru holes
Bottom knockouts
5

导出产品规格