下载文档 () / 20
动力,因我们而不同*

16126-1PP

Eaton B-Line series Type 1 panel enclosures, 16" height, 6" length, 12" width, NEMA 1, Hinged cover, 1PP enclosure, Wall mount, Small single door, Keyhole slots, Carbon steel

常用规格

Product Name
Eaton B-Line series Type 1 panel enclosures
Catalog Number
16126-1PP
UPC
782051480566
Product Length/Depth
6 in
Product Height
16 in
Product Width
12 in
Product Weight
16.7 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Cont. piano hinge,perf. back panel,1/4 turnlatches
Style
Small single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
16 gauge
Model
1PP enclosure
Mounting method
Wall
Closure type
Hinged
Locking provisions
Key locking
Mounting hole details
Keyhole slots

导出产品规格