Eaton Crouse-Hinds series EMT compression connector
1650RED

1650RED

Eaton Crouse-Hinds series EMT compression connector, Red, EMT, Straight, Insulated, Steel, Threadless, 1/2"
1650RED - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
1650RED
UPC
662277097840
Product Length/Depth
1.2 in
Product Height
1.13 in
Product Width
1.13 in
Product Weight
0.09 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Color
Red
Conduit type
EMT
Connector type
Straight
Insulator
Insulated
Thread
Threadless
Trade size
1/2"
Style
Compression
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.