Eaton Crouse-Hinds series raintight compression connector
1650RT

1650RT

Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Insulated, Steel, Threadless, 1/2"
1650RT - sku page

常用规格

Product Name
Eaton Crouse-Hinds series raintight compression connector
Catalog Number
1650RT
UPC
784564004567
Product Length/Depth
1.71 in
Product Height
1.03 in
Product Width
1.22 in
Product Weight
0.11 lb

产品规格

Special features
Raintight
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Connector type
Straight
Insulator
Insulated
Thread
Threadless
Trade size
1/2"
Style
Compression
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.