Eaton Crouse-Hinds series push-in raintight connector
1650RTQ

1650RTQ

Eaton Crouse-Hinds series push-in raintight connector, EMT, Straight, Insulated, Zinc die cast, 1/2"
1650RTQ - sku page

常用规格

Product Name
Eaton Crouse-Hinds series push-in raintight connector
Catalog Number
1650RTQ
UPC
662276540385
Product Length/Depth
1.14 in
Product Height
1.14 in
Product Width
1.26 in
Product Weight
0.1 lb

产品规格

Special features
Raintight, no disassembly
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
EMT
Connector type
Straight
Insulator
Insulated
Trade size
1/2"
Style
Push-in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.