知识搜索
下载文档 () / 20
动力,因我们而不同*

1650YELLOW

Eaton Crouse-Hinds series EMT compression connector, Yellow, EMT, Straight, Insulated, Steel, Threadless, 1/2"

常用规格

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
1650YELLOW
UPC
662277098496
Product Length/Depth
1.2 in
Product Height
1.13 in
Product Width
1.13 in
Product Weight
0.09 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Compression
Insulator
Insulated
Trade size
1/2"
Color
Yellow
Thread
Threadless
Material
Steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。