Eaton Crouse-Hinds series EMT compression connector
1652YELLOW

1652YELLOW

Eaton Crouse-Hinds series EMT compression connector, Yellow, EMT, Straight, Insulated, Steel, Threadless, 1"
1652YELLOW - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
1652YELLOW
UPC
662277098519
Product Length/Depth
1.44 in
Product Height
1.56 in
Product Width
1.56 in
Product Weight
0.25 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Color
Yellow
Conduit type
EMT
Connector type
Straight
Insulator
Insulated
Thread
Threadless
Trade size
1"
Style
Compression
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.