Eaton Crouse-Hinds series EMT compression connector
1653

1653

Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Insulated, Steel, Concrete tight, Threadless, 1-1/4"
1653 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
1653
UPC
784564116536
Product Length/Depth
1.63 in
Product Height
2.06 in
Product Width
2.06 in
Product Weight
0.43 lb

产品规格

Special features
Concrete tight
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Connector type
Straight
Insulator
Insulated
Thread
Threadless
Trade size
1-1/4"
Style
Compression
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.